IESNA:LM-63-2002
[TEST]P944600
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-850-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65998
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6020.3 5982.6 5903.7 5835.1 5818 5824.8 5845.4 5883.1 5917.4 5927.7
5931.2 5982.6 6089 6263.9 6555.5 6967.1 7468 8071.7 8843.6 9762.9
10805.7 12081.9 13629 15388.8 17282.3 19316.6 21268.5 22177.5 20846.5 16109.1
8764.7 2473.3 758.1 449.4 257.3 106.3 0
6020.3 5999.8 5917.4 5848.8 5831.7 5835.1 5855.7 5893.4 5924.3 5934.6
5941.4 5996.3 6099.2 6284.5 6569.2 6984.3 7492 8099.2 8891.6 9810.9
10888.1 12201.9 13810.8 15532.8 17460.7 19546.4 21457.1 22280.4 20637.3 15749
8356.4 2318.9 734.1 411.6 240.1 96.1 0
6020.3 5992.9 5914 5842 5811.1 5814.5 5824.8 5845.4 5859.1 5872.8
5893.4 5951.7 6061.5 6236.5 6524.6 6905.4 7392.5 7968.8 8713.2 9622.3
10757.7 12177.9 13845.1 15697.5 17618.5 19656.2 21580.6 22582.3 21364.5 17011.3
10099.1 3725.4 994.8 494 291.6 113.2 0
6020.3 5979.2 5903.7 5824.8 5783.6 5773.4 5780.2 5783.6 5783.6 5807.7
5842 5907.1 6016.9 6188.4 6435.4 6799 7282.7 7872.8 8617.2 9522.8
10750.9 12219.1 14092.1 16201.8 18362.9 20482.9 22462.2 23580.5 22963.1 19745.4
13556.9 6558.9 1975.9 720.4 349.9 109.8 0
6020.3 5979.2 5907.1 5824.8 5773.4 5763.1 5769.9 5769.9 5769.9 5797.4
5859.1 5917.4 6010.1 6157.6 6380.5 6716.7 7203.8 7811 8558.8 9512.5
10771.4 12448.9 14613.5 17176 19810.5 22170.7 24074.5 25282 25426.1 23779.5
18963.2 11406.1 4843.7 1234.9 415.1 96.1 0
6020.3 5968.9 5896.9 5814.5 5759.6 5749.3 5759.6 5773.4 5773.4 5800.8
5866 5914 5986 6143.8 6380.5 6716.7 7190.1 7811 8572.6 9577.7
10891.5 12695.9 15117.8 18071.3 21069.5 23673.2 25580.5 27000.7 27872 27316.2
23676.6 16623.7 7962 2500.8 531.7 123.5 0
6020.3 5979.2 5903.7 5818 5763.1 5749.3 5756.2 5769.9 5769.9 5797.4
5859.1 5924.3 6016.9 6167.9 6401.1 6744.2 7224.4 7828.2 8582.9 9536.5
10795.5 12476.4 14651.2 17176 19783.1 22194.7 24184.3 25570.2 25755.4 23944.2
19398.9 11845.2 4655 1200.6 346.5 92.6 0
6020.3 5986 5914 5828.2 5773.4 5759.6 5769.9 5780.2 5790.5 5818
5862.5 5934.6 6051.2 6226.2 6476.6 6823.1 7313.6 7910.5 8654.9 9588
10822.9 12380.3 14263.6 16318.4 18421.2 20544.6 22558.3 23686.9 22915.1 19899.7
13944.6 6703 1999.9 751.3 356.8 109.8 0
6020.3 5996.3 5920.9 5838.5 5793.9 5787.1 5800.8 5828.2 5852.3 5876.3
5907.1 5968.9 6089 6277.6 6558.9 6946.6 7430.2 8016.8 8750.9 9639.4
10764.6 12160.8 13797.1 15584.3 17450.4 19467.5 21450.3 22448.5 21398.8 17796.9
11244.8 4418.4 1265.8 603.7 322.5 130.4 0
6020.3 6003.2 5924.3 5842 5804.2 5800.8 5824.8 5872.8 5914 5938
5962 6023.8 6137 6329.1 6624.1 7039.2 7546.9 8160.9 8915.6 9828.1
10884.6 12198.5 13711.3 15409.3 17213.7 19213.7 21117.5 21865.3 20452 15875.9
8699.5 2620.8 799.3 404.8 216.1 85.8 0
6020.3 5999.8 5924.3 5842 5804.2 5804.2 5828.2 5872.8 5917.4 5938
5958.6 6010.1 6126.7 6308.5 6600.1 7004.9 7509.1 8150.6 8908.7 9773.2
10812.6 12071.6 13577.5 15285.8 17007.9 19007.8 20952.9 21872.2 20678.4 16352.7
9265.5 2912.4 843.9 439.1 226.4 78.9 0
